تجاوز إلى المحتوى الرئيسي
Logo print

نظام دخول الباب المتصل | Legrand مصر

Connected Door Entry System

Now the standard is connected


Now the standard is connected

BTicino renews the range of Classe 100 indoor units by introducing Wi-Fi connectivity in the standard video door entry system offer. The result is a range of video and audio indoor units with a modernand elegant design, capable of meeting all installation needs. Wi-Fi connectivity in the standard video door entry system offer. The result is a range of video and audio indoor units with a modern and elegant design, capable of meeting all installation needs.

The High Performance System Offer

The High performance system offer


The High performance system offer

D45 SYSTEM Bticino simplifies installation in residential complexes with large numbers of apartments. The use of UTP cables and RJ45 connections for all the devices provides quick, easy installation for both backbone and riser devices. The system is suitable for the varied requirements of systems of different sizes on risers or TCP/IP networks, ensuring maximum cost saving.

Full Internet Protocol Solutions for Residential Complexes

Full IP Solutions for Residential Complexes


Full IP Solutions for Residential Complexes

FULL-IP SYSTEM BTicino is the ideal solution for large residential complexes with numerous apartments.