DMX³ 1600 sp2500 keylock support off position
DMX³ 1600- DMX-SP 2500
LEGRAND
DMX³ 1600 sp2500 keylock support off position
REF. 028191
EAN.
3414972401760
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Key actuation |
---|---|
Accessory | Yes |
Spare part | No |
Width | 31 mm |
Height | 39 mm |
Depth | 35 mm |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-85 °C |
Colour | Multi-coloured |
Halogen free | Yes |
document title
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION