Enhancing your profitability
Energy distribution is the foundation of the profitability of an entire building. Legrand power and protection solutions contribute to enhancing profitability by ensuring a reliable and safe energy distribution up to 6300 A, improving energy quality and reducing energy consumption.

Corporate & colocation solutions products
These are large data centers in which different entities can rent servers or space to install their own equipment. The security requirement in these data centers is especially high.
This solution enables data management to be wholly outsourced, with the assurance of optimum continuity of service. For this type of data center, Legrand can work with you at the project development stage.

Measurement, isolation & supervision
Measurement is used to locate the faults in an electrical installation and monitor consumption status in real time. Continuity of service is optimized by isolating faults and facilitating fast intervention. Targeted corrective actions can then reduce energy consumption.

Power circuit breakers
Ensuring the safety of people and goods and continuity of service. The Legrand DX3, DPX3, and DMX3 circuit breaker ranges cover all breaking capacities and currents up to 6300 A. DMX3 air circuit breakers with integrated measurement control provide a genuine response to requirements in terms of safety and energy control.

UPS
Whether modular or traditional, a correctly sized and highly efficient UPS is essential. The UPS product offerings help to reduce electricity consumption. They also improve overall installation efficiency, reaching 99% in ECO mode and 95% in Online mode.

Energy quality
Reactive energy compensation systems to boost the performance of the electrical installation. The capacitor banks compensate for the reactive energy of your electrical installation, thereby enabling energy bills to be reduced.

Dry-type transformers
Legrand HV/LV transformers (up to 17,000 kVA) can reduce electricity consumption by up to 20% during off-peak activity phases in healthcare facilities. Compact and easy to use, they offer good resistance to short circuits and they reduce maintenance costs.
Our projects
Legrand has solutions for any kind of project. Discover here details about Legrand's reference projects related to all markets: hotels, data centers, hospitals, residential and more.
DISCOVER
Legrand has solutions for any kind of project. Discover here details about Legrand's reference projects related to all markets: hotels, data centers, hospitals, residential and more.
Browse other solutions