In the era of cloud computing, the development of datacenters continues to grow but the needs are evolving. From the necessity to use a complete infrastructure sharing facilities in complete security and at a reduced cost, the datacenter adapts to your real needs.
To ensure that your infrastructure operates smoothly over time, our designed solutions and high performance products and systems will garantee you efficient operation regardless of the environment in which the systems are installed and used.
Datacenters are sensitive, energy intensive spaces with changing needs, and house servers with important computer data.
Guaranteeing their flexibility, efficiency and reliability is thus the assurance of a durable and efficient infrastructure in all circumstances.

Capacitor Batteries
Totally dry design, the batteries integrate capacitors elaborated to last and resist to the constraints of the electrical networks: overvoltages, harmonic pollution, whose tolerance is largely superior to the standards Maximum Phase Voltage = 1,18 Permanent Nominal Voltage. The lifetime of the compensation system is thus increased.

Routing Solutions
Given the number of digital links in a datacenter, it is important to ensure the durability of existing installations and to avoid the collateral damage that can result from changes in cabling. As the world leader in cable routing, Legrand has developed solutions dedicated to the datacenter that ensure compliance with the permissible bending radii for copper and fiber optic data transmission cables, protection of cables when they are laid or replaced, and compliance with hot and cold air flows.

Structured Cabling Systems
Legrand Cabeling System 3 innovated range offers you:
25 Gigabits per Second and 40 Gigabits per Second Ethernet Baseband Transmission Solutions with copper technology, 40 Gigabits per Second and 100 Gigabits per Second Ethernet Solutions with fiber optic technology. They ensure a perfect connection in just a few seconds, for excellent performance links from the patch panel to the workstation.