Practibox S cabinets
Practibox S cabinets
A well-designed range of cabinets, from 4 to 72 modules, with a timeless streamlined design which blends in harmoniously at home and in the workplace.

Drivia™ cabinets
Drivia™ cabinets
Innovation at your service: 13 or 18 modules per row, the distribution board for residential and small commercial buildings.

Practibox³ flush-mounting distribution cabinets
Practibox³ flush-mounting distribution cabinets
Elegance and functionality: flush-mounting cabinets with 8 to 72 modules, 8/ 12 or 18 modules per row.

Convivio 3 - Phase Distribution Boards up to 250 A
Convivio 3 - Phase Distribution Boards up to 250 A
Specially designed for the residential sector or small commercial and industrial buildings, the new Convivio range of 3-phase distribution boards can be installed in various type of buildings such as individual houses, villas, blocks of flats offices or commercial buildings, hotels, factories, warehouses.

XL³ 125 cabinets
XL³ 125 cabinets
XL³ 125 is the range of distribution cabinets with 18 modules per row, easy to install for maximum convenience and time saving.

XL³400 CABINETS
XL³400 CABINETS
Fully extendable cabinets and enclosures providing a strong housing for assemblies. Capacity: 24 modules per row. Can be used with a cable sleeve.

XL³ 800 CABINETS
XL³ 800 CABINETS
Provide a strong housing for distribution assemblies up to 800 A. Capacity: 24 or 36 modules per row and heights of 1050 to 1950 mm.

XL³ S enclosures
XL³ S enclosures
The XL³ S range of enclosures has been specially designed to make the panel builder's job easier.

XL³ distribution enclosures
XL³ distribution enclosures
XL³ cabinets and enclosures help you optimise the concept of Legrand product integration. Whichever enclosure you choose, and whatever your preferred way of working and the technical demands of your installations, you will find the answer to your requirements in the XL³ offer.

Plexo³ weatherproof cabinets
Plexo³ weatherproof cabinets
A range of IP 65-IK 09 weatherproof cabinets with numerous ingenious features that can save you time during setup and allow you to create different configurations.

Altis, Marina 2 & Atlantic industrial cabinets and enclosures
Altis, Marina 2 & Atlantic industrial cabinets and enclosures
Thanks to our extensive offer of industrial cabinets and enclosures, Legrand can promise you'll find a suitable solution, for any type of site, even corrosive environments or sites subject to stringent climate requirements

Viking 3 terminal blocks
Viking 3 terminal blocks
High-quality connection, excellent mechanical strength, immediate identification, all these advantages make Viking 3 a benchmark range in the connection world.