Skip to main content
Logo print
Ready to install pack and Green'up Access kit

Ready to install pack and Green'Up Access kit


Ready to install pack and Green'Up Access kit

The ready to install pack consists of a heavy-duty socket identified for electric vehicles + a fixing base + an RCBO. 8 to 16 A charging, in complete safety, of all electric vehicles with a mode 1 or mode 2 cable. Detection system patented by Legrand: vehicles detect the secure Green'Up infrastructure and select the maximum power that can be supplied by the socket, resulting in a shorter charging time.
Flush-mounting Green'up Access sockets

Flush-mounting Green'Up Access sockets


Flush-mounting Green'Up Access sockets

With its IK 10 protection giving it excellent resistance to harsh environments, the Green'Up Access socket is perfect for use in public car parks and lock-ups. 8 to 16 A charging of all electric vehicles with a mode 1 or mode 2 cable, regardless of how much charging power is required by the vehicle (detection system patented by Legrand).
Plastic Green'up Premium charging stations

Plastic Green'Up Premium charging stations


Plastic Green'Up Premium charging stations

The Green'Up Premium charging station is used for charging vehicles in mode 2 and mode 3. With its native Bluetooth connection it can be used to control charging locally via the EV CHARGE application. When connected to the IP or Wi-Fi network with the communication kit (optional), it allows remote control from a smartphone, tablet computer or PC. Wall fixing or floor standing (optional).
Metal Green'up Premium charging stations

Metal Green'Up Premium charging stations


Metal Green'Up Premium charging stations

The Green'Up Premium charging station is used for charging vehicles in mode 2 and mode 3. Interoperable charging station for easier management: it can be controlled by a charging company and easily integrated in the car park operator's billing system. Payment for the electricity used can be added to the cost of parking in the space. Wall fixing or floor standing (optional).
Managing standard charging

Managing standard charging


Managing standard charging

Green'Up Premium charging stations offer the option of managing charging locally thanks to the integrated Bluetooth: charging station configuration and management using a smartphone or tablet via the app (compatible with IOS or Android). Available functions: daily charging program, display of charging station operation, charging station activation/deactivation, log, consumption monitoring with cloud data storage, firmware updates.
Managing charging with the communication kit

Managing charging with the communication kit


Managing charging with the communication kit

The communication kit (optional) can be used for managing functions and remote configuration of Green'Up Premium charging stations, on a smartphone, tablet or PC via IP (RJ 45) or Wi-Fi. Combined with centralised or standalone readers, it controls access via an RFID card. A bank of charging stations can be managed via the Legrand web server.
Ecotap fast charging

Ecotap fast charging


Ecotap fast charging

Front-running Dutch player, specialist in alternating and direct-current charging stations for electric vehicles.