تجاوز إلى المحتوى الرئيسي
Logo print

Efficient Energy Distribution | Legrand مصر

Efficient Energy Distribution

Economic savings and reduction of CO2 emissions are achieved with the correct distribution of energy. Green transformers, busbar and UPS solutions ensure a consistent reduction of power consumption. Circuit breakers integrate innovative functions such as metering and communication for monitoring installations.

green transformer

Green Transformer


The European Commission estimates that as much as 2.5 per cent of all energy consumed by the EU is wasted through transformer losses. In line with the directive’s requirements, Legrand Green T.HE transformers ensure a consistent reduction in energy consumption, resulting in financial savings, and a decrease of CO2 emissions released into the atmosphere.

The transformer purchase price is only a small part of its Total Ownership Cost (TCO), while the Operating Costs (mainly connected with losses), represent over 80% of the TCO.

With a transformer designed according to rules environmentally friendly, means reducing the operating cost and, consequently, having both an economic and environmental advantage.

 

busbar

Green Busbar


The busbar is the most modern solution for the distribution and transport of electrical energy in 3 different segments, Low, Medium and High of power, it is also particularly suitable in rising main applications within buildings used for the service sector (banks, insurance, airports, commercial headquarters, skyscrapers, hospitals, data centers).

Power Factor Correction

Power Factor Correction


An electrical installation, with alternating current, comprising receivers such as transformers, motors, or any other receivers whose intensity is out of phase with the voltage, consumes reactive energy.
By supplying reactive power on demand, capacitor banks enable the subscriber to:

  • Increased power available at distribution transformers.
  • Optimization of the contract of electrical subscriptions.
  • The limitation of the energy losses in cables by Joule effect.
  • Avoidance of penalties applied by the energy provider (or benefit from bonuses applied in some countries).

This tool allows you to estimate the potential gains associated with the installation of a capacitor bank suitable for your installation with or without anti-harmonic choke, based on the electrical characteristics of your installation, the initial power factor and the targeted power factor.

UPS

UPS


The UPS granular architecture simplifies all phases including assembly, maintenance and future expansion. This innovative design allows maximum continuity of service to obtained, especially for critical applications where redundancy is a must.

Continuous research combined with modern production methods has enabled Legrand to offer the market a cutting-edge,top-performing product: certified efficiency up to 96% and unity power factor.
Combining high density with a structural design that optimises the space, the range some models  system is the ideal solution for advanced energy management and reduced total cost of ownership (TCO).

ecobatibox

EcoBatibox


Drywall box, designed to be air-tight thanks to flexible, wraparound inlets for corrugated ducts.

  • For mounting screws or claws.
  • Opening of the inputs facilitated by the detachable tab.
  • Improves occupant comfort and indoor air quality.
title
PLAY

Green T.HE resin transformers

Strict design criteria has led to both enhanced performance and a longer life expectancy: Re-engineered magnetic core Resistant

busbar

Busbar Legrand

UPS

UPS Legrand

ecobatibox

EcoBatibox

You might also be interested in:

Energy Efficiency Legrand

All companies must work to achieve energy efficiency. Regardless of the stage of efficiency maturity we are in, we can go through the steps to achieve maximum energy efficiency and reduce the environmental impact and work on saving consumption and responsible use. 
 

4 steps to energy efficiency: Measurement, monitoring and analysis of active energy, Energy Management, Control and Distribution, Implementation of improvements in the quality and guarantee of energy continuity, Achieving energy efficiency in installations. 

Legrand has solutions for energy efficiency in residential, commercial and data center spaces. Get started now and contact one of our specialized consultants.