RX³, TX³ and DX³ MCBs
MCBs and RCBOs, RCCBs and add-on modules, control and signaling auxiliaries, an extensive range of DIN rail mounting devices boasting a multitude of functions, suitable for all types of site.

DPX³ MCCBs
DPX³ MCCBs are available in a wide range of ratings, versions, with innovative characteristics and functions, from 16 to 1600 A.


DRX and DRX HP Thermal Magnetic MCCBs
DRX thermal magnetic MCCBs have been designed to meet your essential requirements in terms of protection for electrical installations up to 630 A.

Automatic Transfer Switch Control Units
Control units for automatic transfer switching are used to change over supplies, manage a generator start or stop, control 1-, 2- and 3-phase supplies and also phase to phase and phase-to neutral voltages. For DPX³ MCCBs and DMX³ ACBs and CTX³ contactors.

Distribution
Copper or aluminum supply busbars and modular distribution blocks are designed to create distribution systems to suit your wiring practices and provide maximum safety and continuity of service.