MPX³ Motor Protection Circuit Breakers up to 100 A
Maximum efficiency in a smaller space. With just 4 case sizes, the MPX³ range of circuit breakers offers uncompromising performance and functionality for protecting motors up to 100 A.

CTX³ Contactors and RTX³ Thermal Relays 3 Poles up to 800 A
For controlling circuits up to 800 A. A comprehensive range of ratings, control voltages, auxiliaries and accessories and full compatibility with MPX³ circuit breakers and RTX³ thermal relays.

CTX³ Contactors - 4 Poles up to 900 A
CTX³ contactors are also available in a 4-pole version from 20 to 900 A (AC1). Conforming to standards: IEC 60 947-1, IEC 60 947-4-1. They can be equipped with auxiliary contact blocks, a time-lag module (CTX³ 4P 40 to 135 A) and an interlock module.