Conventional
On line double conversion UPS with DSP microprocessor for accurate and constant control of all measurements and input Power Factor Correction (PFC). Electronics without Output Transformerless (OTL) for the highest quality of the output voltage with an efficiency of up to 96%.

KEOR Compact
Is a three phase uninterruptible power supply on line double converter 10-15-20 kVA.

KEOR T Evo
Is a three phase uninterruptible power supply, on line Double Conversion able to provide with continuity the rated power of 10-15 20-30-40-60 kVA.

KEOR HP Transformer Based
Is a three phase uninterruptible power supply on line Double Conversion with PWM high frequency and with the possibility to be connected in parallel to have N+X redundancy up to total 6 units.

KEOR HPE Transformerless
Is a three phase uninterruptible power supply on line Double Conversion with 3 Level IGBT technology, PWM high frequency and with the possibility to be connected in parallel to have N+X redundancy up to total 6 units.

KEOR XPE
Is a complete Scalable UPS System based on 250 kVA or 300 kVA power units and can reach up to 2.1 MVA nominal power.

TriMod MCS
The CPS (Central Power Supply) TriMod MCS are single phase and three phase central power supply systems with high frequency PWM technology, On Line Double Conversion type.

KEOR Mod
KEOR Mod is a three phase uninterruptible power supply on line double conversion with PWM High Frequency technology, modular architecture with the possibility to have N+X redundancy.

TriMod HE
TriMod HE UPS is a three phase uninterruptible power supply on line double conversion with PWM High Frequency technology, modular architecture with the possibility to have N+X redundancy.
Modular
Modular UPS enable the power supply to be sized exactly to requirements, without precluding any future expansion. They are made up of "Standard" modules that can be added to existing configurations to increase their power or backup time. Their innovative modular system, provides the highest possible level of redundancy.
UPSaver
Scalable High Power UPS
UPSaver is a high power UPS based on hot scalable 333 kVA modules. It can reach up to 2.67 MVA in a single unit. The single units can be paralleled up 21 MVA. UPSaver is the ideal solution for data center and IT business critical applications, providing the highest reliability and availability. The flexibility of the system is designed to adapt itself to the critical and changing data center demands. With state of the art components, UPSaver is one of the most compact, efficient and fully adaptable power protection system.