Consumer & Soho
Compact, easy to install and configure. They provide total, reliable protection of the installation, an excellent quality/ price ratio and guarantee of a lasting investment.


New KEOR Multiplug
Single phase line interactive UPS with power ratings of 600 and 800 VA.

KEOR SP
Single phase line interactive UPS with power ratings of 600 - 800 - 1000 - 1500 - 2000 VA.


NIKY S
VI single phase line interactive UPS systems from 1000 a 3000 VA with perfectly sinusoidal output.

KEOR LINE RT
VI single phase line interactive UPS systems from 1000 a 3000 VA with perfectly sinusoidal output.

DAKER DK Plus
VFI single phase on line double conversion convertible UPS systems from 1kVA to 10kVA.


KEOR S
Single phase conventional UPS on line double conversion from 3 to 10 kVA.
Conventional
On line double conversion UPS with DSP microprocessors for precise, constant control of all measurements and of the Power Factor Correction Circuit (PFC). Transformer free technology for high quality energy output with up to 96% efficiency.

MEGALINE
MEGALINE VFI single phase on line double conversion modular UPS systems from 1250VA to 10kVA.

MEGALINE Rack
VFI single phase on line double conversion modular UPS systems from 1250VA to 10kVA.
Modular
Modular UPS enable the power supply to be sized exactly to requirements, without precluding any future expansion. They are made up of "Standard" modules that can be added to existing configurations to increase their power or backup time.