Communication Accessories
Network interfaces, for remote control of UPS. Sensors for monitoring the ambient temperature and humidity. Communication and supervision software for accessing the operating parameters of the UPS, carrying out full diagnostics and configuring specific functions.

Network Interfaces
Network Interfaces
The network interfaces for managing UPS do not require any external software. They include a proprietary system capable of real-time control of the operation of the UPS and managing numerous events (power failure, overload, bypass, problem, etc.) and as a result executing a series of actions.

Sensors
Sensors
The range consists of two different types of sensors, according to the type of connection to the UPS.
Software
The management software provides two main functions: UPS management and control: UPS Communicator and UPS Management Software; UPS supervision (monitoring and remote control): RCCMD, UNMS.

Battery Cabinets
Battery Cabinets
Universal battery cabinets for all three-phase Legrand UPS from 10kVA up to 800kVA power range.