Ready to Install Pack and Green Up Access kit
The ready to install pack consists of a heavy-duty socket identified for electric vehicles + a fixing base + an RCBO. 8 to 16 A charging, in complete safety, of all electric vehicles with a mode 1 or mode 2 cable. Detection system patented by Legrand: vehicles detect the secure Green Up infrastructure and select the maximum power that can be supplied by the socket, resulting in a shorter charging time.

Flush Mounting Green Up Access Sockets
With its IK 10 protection giving it excellent resistance to harsh environments, the Green Up Access socket is perfect for use in public car parks and lock ups. 8 to 16 A charging of all electric vehicles with a mode 1 or mode 2 cable, regardless of how much charging power is required by the vehicle (detection system patented by Legrand).

Plastic Green Up Premium Charging Stations
The Green Up Premium charging station is used for charging vehicles in mode 2 and mode 3. With its native Bluetooth connection it can be used to control charging locally via the EV Charge application. When connected to the IP or WiFi network with the communication kit (optional), it allows remote control from a smartphone, tablet computer or PC. Wall fixing or floor standing (optional).

Metal Green Up Premium Charging Stations
The Green Up Premium charging station is used for charging vehicles in mode 2 and mode 3. Interoperable charging station for easier management: it can be controlled by a charging company and easily integrated in the car park operator's billing system. Payment for the electricity used can be added to the cost of parking in the space. Wall fixing or floor standing (optional).

Managing Standard Charging
Green Up Premium charging stations offer the option of managing charging locally thanks to the integrated Bluetooth: charging station configuration and management using a smartphone or tablet via the app (compatible with IOS or Android). Available functions: daily charging program, display of charging station operation, charging station activation/ deactivation, log, consumption monitoring with cloud data storage, firmware updates.

Managing Charging with the Communication Kit
The communication kit (optional) can be used for managing functions and remote configuration of Green Up Premium charging stations, on a smartphone, tablet or PC via IP (RJ 45) or WiFi. Combined with centralised or standalone readers, it controls access via an RFID card. A bank of charging stations can be managed via the Legrand web server.

Ecotap Fast Charging
Front running Dutch player, specialist in alternating and direct current charging stations for electric vehicles.