Mallia Senses™, a breath of fresh air
More aesthetic, more elegant, more functional, Mallia Senses™ enables you to fully express your creativity and style. Symbol of lightness, thin and sleek, the new Mallia Senses™ range is a breath of fresh air. Each object is a beautiful whole unto itself. Mallia Senses™, let your desire for elegance soar. Viewed from the front or in profile, the Mallia Senses™ range minimalism and lightness capture the eye.

Absolutely pure, without artifice
The minimalist design of this new range pleases from the first glance. The profile of the switch sketches a light curve, soft to the touch and easy on the eye. The range is distinguished by its flat design and unique slimness.

A breath of elegance
Unleash your creativity with Mallia Senses™ and compose an interior that suits you with its palette. Each element is available in three textures and seven colors. Want to give a touch of sparkle to your interior? Brushed Aluminium or Dark Bronze is a great choice. But what if you prefer a perfect integration? Try Dark Silver or Champagne.

A breath of simplicity
The simplicity you’ve been waiting for, without compromise. The Mallia Senses™ range is as easy to install as it is to use. The Mallia Senses™ range has a robust metal frame and a flush, easy-to-clip wall plate for perfect aesthetics. The advantage: no buckling or misalignment.

A breath of versatility
The USB charger socket combines a standard socket with the convenience of USB charging: your device plugs straight into the USB port, leaving the standard socket free. No more bulky adapters or juggling with chargers. Equipped with two different USB charging ports, Type-A and Type-C. With USB Type-C making its way onto our mobile devices, you are prepared for tomorrow – today.

Seven finishes, stunning possibilities
Matt Black: bold and uncompromising, it gives a natural velvet look / Dark Bronze: an ideal choice to embrace the vintage style of a loft or artist’s studio / Brushed Black: adds a touch of sophistication / Brushed Aluminium: incredibly versatile / Dark Silver / Champagne / Matt White.

Mallia Senses™, a sense of hospitality
Offer your guests a warm welcome and effortless control of their comfort. Room service can announce itself in a friendly manner with the doorbell button. The customer indicates whether or not they wish to have their room cleaned with the “Do Not Disturb/Make Up Room“ switch. With a simple touch on this touch-sensitive thermostat, your guests can adjust the temperature of their room for perfect comfort.