Skip to main content
Logo print

Celiane | Legrand Egypt

Celiane the Touch of Inspiration that Changes Everything

A marriage of form and function, a wide choice of materials and colours, innovative functions to improve the wellbeing of everyone in the home. With the Celiane collection, mix functions & finishes to create the combination that will make your décor stand out. Celiane gives you the tools to invent a space which looks like you and nobody else.

Make Interior a Symphony of Colors

Make Interior a Symphony of Colors


Are you yearning to get away from the conventional classic style of white switches and sockets?

With Celiane you will have multiple color options and finishes for the environments of your home.

Vibrant colors like Metal Brass, Lacquers Pebble, Powders Old Rose, and more.

Made in metallic finish and lacquers.

This modular line allows you to combine the plate with the color of the function to have maximum customization.

Functions that Meet Every Need

Functions that Meet Every Need


The basic connectivity functions can be found in Celiane.

Some of the essential functions: 

  • Celiane 2 in 1: for charging your devices on a  single mechanism.
  • Celiane USB: for plugging in a USB directly. Type A + Type C USB charger. For fast charging your smartphones, tablets, MP3, MP4 players, etc.
  • Celiane Flush: for clean power outlets that stay clean.
  • Celiane Induction: for wireless smartphone charging.
Innovative Controls More Comfort and Better Quality of Life

Innovative Controls More Comfort and Better Quality of Life


Forget about the switch's basic functionality and discover a whole new, fun, gestural language to control lighting, roller shutters and all electrical appliances.

Switch the light on and off noiselessly with the silent switch, with a single touch with the touch sensitive switch, automatically with the lighting management sensor. Adjust the light intensity according to your needs with the eco dimmer, opt for comfortable directional lighting with the reading light or directional spotlight, etc.

Roller shutter controls (individual, grouped, etc.) make everyday actions easier with a single action. Meanwhile, heating and ventilation controls ensure permanent comfort in all circumstances.

Sockets Safe Power Supply and Connection

Sockets Safe Power Supply and Connection


The Legrand range of sockets offers high-performance, reliable connections, suitable for any requirements.

Simple or prewired power sockets, French or international standard (German, British, US), 1 gang to 4 gang version, the extensive range offers a whole host of options.

And for high performance access to networks and optimum data transmission, Celiane has a range of dedicated sockets: RJ45, telephone, TV, data, audio/ video, etc.

The Connected Home an Interior which Obeys both Fingertip and Voice Control

The Connected Home an Interior which Obeys both Fingertip and Voice Control


Legrand is pioneering innovation by joining up with Netatmo and making the connected home accessible to all.

The new "with Netatmo" collection of switches and power outlets allows you to control your lighting, roller shutters and electrical appliances remotely using your smartphone or your voice.

title
PLAY

Céliane

Céliane Legrand switches and sockets: the electricity pros talk about it